IESNA:LM-63-2002
[TEST]P1389822
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-935-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22517.2
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
146.2 188.8 395.9 1065.9 2064.7 2832.2 3331.6 3843.2 4488.8 5238.0 6017.6 7065.2 8167.6 9196.9 10207.9 11121.5 11748.9 11968.1 
11913.3 11468.7 10908.4 10110.5 9355.3 9525.8 10311.5 11231.2 11742.8 11803.7 11688.0 11541.8 10561.2 9087.3 5950.6 578.6 
158.4 79.2 54.8 0.0 
146.2 188.8 420.3 1053.7 2003.8 2838.2 3356.0 3818.8 4458.4 5183.2 6029.8 7004.3 8100.6 9227.4 10232.3 11133.7 11724.5 11943.8 
11876.8 11487.0 10890.1 10104.4 9416.2 9519.7 10317.6 11176.4 11736.7 11828.1 11700.2 11529.6 10640.4 9129.9 6212.5 
682.2 158.4 79.2 60.9 0.0 
146.2 188.8 383.7 1023.2 1900.3 2777.3 3270.7 3764.0 4385.3 5146.6 5974.9 6961.6 7954.4 8971.5 9824.2 10609.9 11249.5 11596.6 
11657.5 11401.7 10963.2 10506.4 10098.3 9952.1 10408.9 11255.5 11895.1 12169.1 12144.8 12041.2 11389.5 10037.4 7808.2 
1589.7 170.5 97.5 73.1 0.0 
146.2 182.7 341.1 895.3 1748.0 2533.7 3222.0 3733.6 4281.7 5073.5 5889.7 6827.6 7838.7 8770.6 9574.5 10195.8 10743.9 11261.6 
11651.4 11748.9 11614.9 11420.0 11304.3 11316.4 11529.6 12126.5 12796.5 13283.7 13405.5 13393.4 12906.1 11828.1 9605.0 
3563.0 188.8 121.8 97.5 0.0 
146.2 176.6 298.4 676.1 1419.1 2235.3 2972.2 3593.5 4147.7 4817.7 5664.3 6571.8 7515.9 8459.9 9373.5 10049.6 10573.4 10981.5 
11359.1 11614.9 11852.4 11907.2 11956.0 12053.4 12266.6 12662.5 13222.8 13697.9 13850.2 13905.0 13503.0 11968.1 9647.6 
6249.0 280.2 158.4 121.8 0.0 
146.2 176.6 268.0 572.5 1218.1 2003.8 2795.6 3465.6 4013.7 4665.4 5414.6 6364.7 7339.2 8301.6 9221.3 9964.3 10451.6 10810.9 
11085.0 11322.5 11535.7 11730.6 11907.2 12114.3 12406.7 12778.2 13314.2 13795.3 13953.7 13941.5 13228.9 11639.3 9927.8 
6992.1 834.4 176.6 140.1 0.0 
146.2 170.5 255.8 481.2 1023.2 1735.8 2515.4 3252.4 3861.5 4488.8 5189.2 6108.9 7004.3 7905.7 8849.7 9605.0 10207.9 10518.6 
10719.6 10944.9 11182.5 11413.9 11688.0 11998.6 12284.9 12699.0 13216.7 13704.0 13825.8 13655.3 12674.7 11292.1 9940.0 
7126.1 1650.6 207.1 158.4 0.0 
146.2 170.5 213.2 341.1 609.1 1157.2 1808.9 2472.8 3252.4 3946.7 4604.5 5256.2 6023.7 6864.2 7723.0 8606.1 9373.5 9891.2 10256.7 
10542.9 10823.1 11066.7 11328.6 11566.2 11797.6 12041.2 12461.5 12845.2 12790.4 12571.1 11700.2 10743.9 9160.4 7028.6 
4184.3 292.4 213.2 0.0 
146.2 164.4 182.7 231.4 341.1 542.1 925.8 1431.3 2003.8 2661.6 3349.9 4068.6 4781.2 5463.3 6163.7 6888.5 7686.4 8380.7 9081.2 
9659.8 10153.1 10573.4 10975.4 11322.5 11621.0 11882.9 11986.4 11895.1 11669.7 11413.9 10646.5 9678.1 7936.1 5938.4 3831.0 
1132.9 261.9 0.0 
146.2 158.4 164.4 182.7 207.1 255.8 335.0 456.8 639.5 938.0 1327.8 1778.5 2284.0 2783.4 3398.6 4001.6 4689.8 5445.1 6242.9 7107.8 7984.9 
8782.7 9471.0 10025.2 10536.8 10920.6 11145.9 11145.9 10865.7 10567.3 9020.3 6188.1 3167.1 1504.4 773.5 268.0 255.8 0.0 
146.2 152.3 152.3 152.3 158.4 158.4 164.4 176.6 194.9 219.3 249.7 292.4 335.0 389.8 462.9 560.3 676.1 822.2 1023.2 1297.3 1674.9 2186.5 2941.8 
3861.5 5079.6 6328.2 7223.5 7369.7 6742.4 5999.3 4312.2 2972.2 1961.2 1059.8 365.4 67.0 18.3 0.0 
146.2 146.2 146.2 146.2 140.1 140.1 140.1 134.0 140.1 140.1 146.2 152.3 158.4 164.4 164.4 170.5 176.6 188.8 201.0 225.4 268.0 316.7 420.3 603.0 938.0 
1534.8 2369.3 2935.7 2619.0 2198.7 1139.0 554.3 243.6 85.3 42.6 24.4 12.2 0.0 
146.2 146.2 140.1 134.0 127.9 121.8 115.7 115.7 109.6 109.6 109.6 109.6 103.5 103.5 97.5 91.4 85.3 73.1 73.1 67.0 67.0 67.0 67.0 60.9 54.8 60.9 
67.0 73.1 73.1 60.9 36.5 30.5 18.3 18.3 12.2 12.2 12.2 0.0 
146.2 140.1 127.9 115.7 109.6 97.5 91.4 85.3 79.2 73.1 67.0 60.9 48.7 42.6 36.5 24.4 18.3 18.3 12.2 12.2 12.2 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 0.0 6.1 6.1 
6.1 6.1 12.2 12.2 0.0 
146.2 127.9 115.7 103.5 97.5 85.3 79.2 67.0 54.8 48.7 36.5 30.5 24.4 18.3 12.2 6.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 
6.1 12.2 0.0 
146.2 127.9 109.6 97.5 85.3 73.1 60.9 48.7 30.5 24.4 18.3 12.2 12.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 
12.2 0.0 
146.2 121.8 103.5 85.3 73.1 60.9 42.6 30.5 18.3 12.2 12.2 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 
6.1 0.0 
146.2 115.7 97.5 85.3 67.0 48.7 36.5 24.4 12.2 12.2 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 6.1 
0.0 
146.2 115.7 97.5 79.2 67.0 42.6 30.5 18.3 12.2 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 
0.0 
146.2 121.8 97.5 79.2 67.0 42.6 30.5 18.3 12.2 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
146.2 121.8 97.5 79.2 67.0 42.6 30.5 24.4 18.3 12.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
146.2 121.8 97.5 79.2 67.0 48.7 36.5 24.4 18.3 12.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
